Specifications
- Actuator Type
- Non fail-safe
- Angle of Rotation
- 95
- Control Type
- Floating/3-point
- Degree of Protection
- IP20, NEMA 1, UL Enclosure Type 1
- Electrical Connection
- terminals
- Power Consumption (Holding)
- 0.2 W
- Power Consumption (Running)
- 2.5 W
- Protection category
- IP20
- Running Time (Motor)
- 90 s / 90°
- Running Time range (Motor)
- 90 or 150 s
- Torque
- 180 in-lb [20 Nm]
- Voltage AC/DC
- AC/DC 24 V