Specifications
- Actuator Type
- Non fail-safe
- Angle of Rotation
- 315
- Control Type
- DC 2...10 V
- Degree of Protection
- 852
- Electrical Connection
- cable
- Power Consumption (Holding)
- 0.4 W
- Power Consumption (Running)
- 2.5 W
- Protection category
- IP54
- Running Time (Motor)
- 90 s / 90°
- Running Time range (Motor)
- 90 or 150 s
- Torque
- 180 in-lb [20 Nm]
- Voltage AC/DC
- AC/DC 24 V