Items in your download folder

Download folder is empty
item(s) in download folder

!

Items in your cart / project list

Cart / Project List is empty.
item(s) in cart / project list
Quantity:
Total:

ZG-JSLA+LF24-MFT US



ZG-JSLA+LF24-MFT US

Please contact your local Sales Representative for ordering.

Design Data : Design Data

  • Details
  • Downloads
  • Accessories
Details

Specifications

Actuator Type
Spring return
Angle of Rotation
95
Control Type
MFT/Programmable
Degree of Protection
IP54, NEMA 2
Electrical Connection
cable
Power Consumption (Holding)
1 W
Power Consumption (Running)
2.5 W
Protection category
IP54
Running Time (Fail-safe)
<25 s
Running Time (Motor)
150 s / 90°
Running Time range (Motor)
75...300 s
Torque
35 in-lb [4 Nm]
Voltage AC/DC
AC/DC 24 V
Downloads

Documents

Accessories

Mechanical Accessories

AV6-20

Shaft extension 170 mm Ø10 mm for damper shaft Ø 6...16 mm

Please contact your local Sales Representative for ordering.

IND-LF

End stop indicator

Please contact your local Sales Representative for ordering.

K6 US

Standard LF clamp (3/8" to 1/2").

Please contact your local Sales Representative for ordering.

K6-1

Shaft clamp reversible, clamping range Ø16...20 mm

Please contact your local Sales Representative for ordering.

KH-LF

Actuator arm, clamping range Ø8...16 mm, Slot width 8.2 mm

Please contact your local Sales Representative for ordering.

KH-LFV

V-bolt Kit for KH-LF.

Please contact your local Sales Representative for ordering.

KH12

Damper crank arm Slot width 8.2 mm, for Ø1.05"

Please contact your local Sales Representative for ordering.

KH6

Damper crank arm, Slot width 6.2 mm

Please contact your local Sales Representative for ordering.

KH8

Damper crank arm Slot width 8.2 mm, clamping range Ø10...18 mm

Please contact your local Sales Representative for ordering.

LF-P

Anti-rotation bracket LF.

Please contact your local Sales Representative for ordering.

SH10

Push rod for KG10A ball joint (36” L, 3/8” diameter).

Please contact your local Sales Representative for ordering.

SH8

Push rod for KG6 & KG8 ball joints (36” L, 5/16” diameter).

Please contact your local Sales Representative for ordering.

TOOL-06

Wrench 0.32 in and 0.39 in [8 mm and 10 mm]

Please contact your local Sales Representative for ordering.

ZDB-LF

Angle of rotation limiter, with end stop

Please contact your local Sales Representative for ordering.

ZF8-LF

Form fit adapter, 8x8 mm, for LF..

Please contact your local Sales Representative for ordering.

ZG-109

Mounting bracket

Please contact your local Sales Representative for ordering.

ZG-110

Linkage kit

Please contact your local Sales Representative for ordering.

ZG-112

LF right angle bracket 4-1/2x5-1/2x2-1/2" (HxWxD).

Please contact your local Sales Representative for ordering.

ZG-121

ZG-JSL support plate for EFB(X)

Please contact your local Sales Representative for ordering.

ZG-DC1

Damper clip for damper blade, 3.5” width.

Please contact your local Sales Representative for ordering.

ZG-DC2

Damper clip for damper blade, 6” width.

Please contact your local Sales Representative for ordering.

ZG-LF112

LF crankarm adaptor kit (includes ZG-112).

Please contact your local Sales Representative for ordering.

ZG-LF2

LF crankarm adaptor kit (T bracket included).

Please contact your local Sales Representative for ordering.

ZG-LMSA-1

Shaft extension for 3/8" diameter shafts (4" L).

Please contact your local Sales Representative for ordering.

ZG-LMSA-1/2-5

Shaft extension for 1/2" diameter shafts (5" L).

Please contact your local Sales Representative for ordering.

ZG-R01

Resistor, to convert a 4...20 mA signal into a 2...10 V control signal

Please contact your local Sales Representative for ordering.

ZG-R02

Resistor kit, 50% voltage divider

Please contact your local Sales Representative for ordering.

ZG-X40

Transformer, AC 120 V to AC 24 V, 40 VA

Please contact your local Sales Representative for ordering.

ZS-100

Weather shield, 330x203x152 mm [13x8x6"] (LxBxH)

Please contact your local Sales Representative for ordering.

ZS-101

Base plate, for ZS-100

Please contact your local Sales Representative for ordering.

ZS-150

Weather shield, 406x213x102 mm [16x8-3/8x4"] (LxWxH)

Please contact your local Sales Representative for ordering.

ZS-260

Explosion proof housing, 406x254x164 mm [16x10x6.435"] (LxBxH), for NK.. / GM.. / GK.. / AM.. / LF.. / AF.. / NF.. / FS..F.. Series Actuators

Please contact your local Sales Representative for ordering.

ZS-300

Weather shield, 438x222x140 mm [17-1/4x8-3/4x5-1/2"] (LxBxH)

Please contact your local Sales Representative for ordering.

ZS-300-5

Weather shield, 438x222x140 mm [17-1/4x8-3/4x5-1/2"] (LxBxH)

Please contact your local Sales Representative for ordering.

ZS-300-C1

Shaft extension, 1/2", for ZS-300

Please contact your local Sales Representative for ordering.

ZS-300-C2

Shaft extension, 3/4", for ZS-300

Please contact your local Sales Representative for ordering.

ZS-300-C3

Shaft extension, 1", for ZS-300

Please contact your local Sales Representative for ordering.

Electrical Accessories

IRM-100

DC Voltage Input Rescaling Module

Please contact your local Sales Representative for ordering.

PTA-250

Convert Pulse Width Modulated Signal to a 2...10 V Signal for Belimo Proportional Actuators

Please contact your local Sales Representative for ordering.

SGA24

Positioner for wall mounting

Please contact your local Sales Representative for ordering.

SGF24

Positioner for front-panel mounting

Please contact your local Sales Representative for ordering.

Tools

PS-100

Signal simulator, designed to operate most modulating, floating point and on/off style actuators without the presence of a controller

Please contact your local Sales Representative for ordering.

ZK2-GEN

Connection cable 16 ft [5 m], A: RJ11 6/4 ZTH EU, B: free wire end for connection to MP/PP terminal

Please contact your local Sales Representative for ordering.

ZK4-GEN

Connection cable 10 ft [3 m], A: RJ11 6/4 ZTH EU, B: 3-pin Weidmüller and supply connection

Please contact your local Sales Representative for ordering.

ZTH US

Service Tool, with ZIP-USB function, for programmable and communicative Belimo actuators, VAV controller and HVAC performance devices

Please contact your local Sales Representative for ordering.

Gateways

UK24BAC

Gateway MP to BACnet MS/TP

Please contact your local Sales Representative for ordering.

UK24LON

Gateway MP to LonWorks

Please contact your local Sales Representative for ordering.

UK24MOD

Gateway MP to Modbus RTU

Please contact your local Sales Representative for ordering.

Sensor Accessories

P475

Auxiliary switch, for 1/2" diameter shafts mount

Please contact your local Sales Representative for ordering.

P475-1

Auxiliary switch, for 1" diameter shafts mount

Please contact your local Sales Representative for ordering.