Specifications
- Actuator Type
- Spring return
- Angle of Rotation
- 95
- Auxiliary Switches
- 1 x SPDT
- Control Type
- On/Off
- Degree of Protection
- IP54, NEMA 2
- Electrical Connection
- cable
- Power Consumption (Holding)
- 2.5 W
- Power Consumption (Running)
- 5 W
- Protection category
- IP54
- Running Time (Fail-safe)
- <25 s
- Running Time (Motor)
- 75 s / 90°
- Torque
- 35 in-lb [4 Nm]
- Voltage AC/DC
- AC/DC 24 V