Specifications
- Actuator Type
- Spring return
- Angle of Rotation
- 95
- Auxiliary Switches
- 2 x SPDT
- Control Type
- MFT/Programmable
- Degree of Protection
- 852
- Electrical Connection
- cable
- Power Consumption (Holding)
- 3 W
- Power Consumption (Running)
- 6.5 W
- Protection category
- IP54
- Running Time (Fail-safe)
- <20 s
- Running Time (Motor)
- 150 s / 90°
- Running Time range (Motor)
- 40...150 s
- Torque
- 90 in-lb [10 Nm]
- Voltage AC/DC
- AC/DC 24 V