ZG-JSLA+NFX24-SR-S



ZG-JSLA+NFX24-SR-S

Please contact your local Sales Representative for ordering.

Design Data : Design Data

  • Details
  • Downloads
  • Accessories
Details

Specifications

Actuator Type
Spring return
Angle of Rotation
95
Auxiliary Switches
2 x SPDT
Control Type
DC 2...10 V
Degree of Protection
852
Electrical Connection
cable
Power Consumption (Holding)
2.5 W
Power Consumption (Running)
3.5 W
Protection category
IP54
Running Time (Fail-safe)
<20 s
Running Time (Motor)
95 s / 90°
Torque
90 in-lb [10 Nm]
Voltage AC/DC
AC/DC 24 V
Downloads

Documents

Accessories

Mechanical Accessories

AV8-25

Shaft extension 240 mm Ø20 mm for damper shaft Ø 8...22.7 mm

Please contact your local Sales Representative for ordering.

IND-AFB

End stop indicator, for NF..A / SF..A

Please contact your local Sales Representative for ordering.

K7-2

Shaft clamp reversible, for central mounting, for damper shafts Ø12.7 / 19.0 / 25.4 mm

Please contact your local Sales Representative for ordering.

KH-AFB

Actuator arm, for 3/4" shafts, clamping range Ø10...22 mm, Slot width 8.2 mm

Please contact your local Sales Representative for ordering.

KH10

Damper crank arm Slot width 8.2 mm, clamping range Ø14...25 mm

Please contact your local Sales Representative for ordering.

KH12

Damper crank arm Slot width 8.2 mm, for Ø1.05"

Please contact your local Sales Representative for ordering.

KH8

Damper crank arm Slot width 8.2 mm, clamping range Ø10...18 mm

Please contact your local Sales Representative for ordering.

SH10

Push rod for KG10A ball joint (36” L, 3/8” diameter).

Please contact your local Sales Representative for ordering.

SH8

Push rod for KG6 & KG8 ball joints (36” L, 5/16” diameter).

Please contact your local Sales Representative for ordering.

TOOL-06

Wrench 0.32 in and 0.39 in [8 mm and 10 mm]

Please contact your local Sales Representative for ordering.

Z-AF

Retrofit clip, for NF..A / SF..A

Please contact your local Sales Representative for ordering.

Z-SF

Base plate extension, for NF..A / SF..A

Please contact your local Sales Representative for ordering.

ZG-100

Mounting bracket for AF..

Please contact your local Sales Representative for ordering.

ZG-101

Mounting bracket

Please contact your local Sales Representative for ordering.

ZG-109

Mounting bracket

Please contact your local Sales Representative for ordering.

ZG-110

Linkage kit

Please contact your local Sales Representative for ordering.

ZG-118

Mounting bracket
for AF / NF

Please contact your local Sales Representative for ordering.

ZG-120

Jackshaft mounting bracket.

Please contact your local Sales Representative for ordering.

ZG-121

ZG-JSL support plate for EFB(X)

Please contact your local Sales Representative for ordering.

ZG-AFB

Mounting kit for linkage operation for flat and side installation

Please contact your local Sales Representative for ordering.

ZG-AFB118

Mounting kit, for foot mount installation

Please contact your local Sales Representative for ordering.

ZG-DC1

Damper clip for damper blade, 3.5” width.

Please contact your local Sales Representative for ordering.

ZG-DC2

Damper clip for damper blade, 6” width.

Please contact your local Sales Representative for ordering.

ZG-JSA-1

1" diameter jackshaft adaptor (11" L).

Please contact your local Sales Representative for ordering.

ZG-JSA-2

1-5/16" diameter jackshaft adaptor (12" L).

Please contact your local Sales Representative for ordering.

ZG-JSA-3

1.05" diameter jackshaft adaptor (12" L).

Please contact your local Sales Representative for ordering.

ZG-R01

Resistor, to convert a 4...20 mA signal into a 2...10 V control signal

Please contact your local Sales Representative for ordering.

ZG-R02

Resistor kit, 50% voltage divider

Please contact your local Sales Representative for ordering.

ZG-X40

Transformer, AC 120 V to AC 24 V, 40 VA

Please contact your local Sales Representative for ordering.

ZS-100

Weather shield, 330x203x152 mm [13x8x6"] (LxBxH)

Please contact your local Sales Representative for ordering.

ZS-101

Base plate, for ZS-100

Please contact your local Sales Representative for ordering.

ZS-150

Weather shield, 406x213x102 mm [16x8-3/8x4"] (LxWxH)

Please contact your local Sales Representative for ordering.

ZS-260

Explosion proof housing, 406x254x164 mm [16x10x6.435"] (LxBxH), for NK.. / GM.. / GK.. / AM.. / LF.. / AF.. / NF.. / FS..F.. Series Actuators

Please contact your local Sales Representative for ordering.

ZS-300

Weather shield, 438x222x140 mm [17-1/4x8-3/4x5-1/2"] (LxBxH)

Please contact your local Sales Representative for ordering.

ZS-300-5

Weather shield, 438x222x140 mm [17-1/4x8-3/4x5-1/2"] (LxBxH)

Please contact your local Sales Representative for ordering.

ZS-300-C1

Shaft extension, 1/2", for ZS-300

Please contact your local Sales Representative for ordering.

ZS-300-C2

Shaft extension, 3/4", for ZS-300

Please contact your local Sales Representative for ordering.

ZS-300-C3

Shaft extension, 1", for ZS-300

Please contact your local Sales Representative for ordering.

Electrical Accessories

IRM-100

DC Voltage Input Rescaling Module

Please contact your local Sales Representative for ordering.

PTA-250

Convert Pulse Width Modulated Signal to a 2...10 V Signal for Belimo Proportional Actuators

Please contact your local Sales Representative for ordering.

SGA24

Positioner for wall mounting

Please contact your local Sales Representative for ordering.

SGF24

Positioner for front-panel mounting

Please contact your local Sales Representative for ordering.

TF-CC US

Cable conduit connector, 1/2"

Please contact your local Sales Representative for ordering.

Tools

PS-100

Signal simulator, designed to operate most modulating, floating point and on/off style actuators without the presence of a controller

Please contact your local Sales Representative for ordering.

Sensor Accessories

P475

Auxiliary switch, for 1/2" diameter shafts mount

Please contact your local Sales Representative for ordering.

P475-1

Auxiliary switch, for 1" diameter shafts mount

Please contact your local Sales Representative for ordering.