Specifications
- Actuator Type
- Non fail-safe
- Angle of Rotation
- 95
- Control Type
- Floating/3-point
- Degree of Protection
- IP54, NEMA 2, UL Enclosure Type 2
- Electrical Connection
- cable
- Power Consumption (Holding)
- 0.2 W
- Power Consumption (Running)
- 2 W
- Protection category
- IP54
- Running Time (Motor)
- 95 s / 90°
- Torque
- 90 in-lb [10 Nm]
- Voltage AC/DC
- AC/DC 24 V