ZG-JSLA+NMX24-SR



ZG-JSLA+NMX24-SR

Please contact your local Sales Representative for ordering.

Design Data : Design Data

  • Details
  • Downloads
  • Accessories
Details

Specifications

Actuator Type
Non fail-safe
Angle of Rotation
315
Control Type
DC 2...10 V
Degree of Protection
852
Electrical Connection
cable
Power Consumption (Holding)
0.4 W
Power Consumption (Running)
2.5 W
Protection category
IP54
Running Time (Motor)
95 s / 90°
Running Time range (Motor)
45, 60, 150 s
Torque
90 in-lb [10 Nm]
Voltage AC/DC
AC/DC 24 V
Downloads

Documents

Accessories

Mechanical Accessories

AV8-25

Shaft extension 240 mm Ø20 mm for damper shaft Ø 8...22.7 mm

Please contact your local Sales Representative for ordering.

K-NA

Shaft clamp reversible for NM..A, LMQ.., clamping range Ø8...20 mm

Please contact your local Sales Representative for ordering.

TOOL-06

Wrench 0.32 in and 0.39 in [8 mm and 10 mm]

Please contact your local Sales Representative for ordering.

ZG-100

Mounting bracket for AF..

Please contact your local Sales Representative for ordering.

ZG-101

Mounting bracket

Please contact your local Sales Representative for ordering.

ZG-103

Mounting bracket

Please contact your local Sales Representative for ordering.

ZG-104

Mounting bracket

Please contact your local Sales Representative for ordering.

ZG-121

ZG-JSL support plate for EFB(X)

Please contact your local Sales Representative for ordering.

ZG-NMA

Mounting kit for linkage operation for flat installation

Please contact your local Sales Representative for ordering.

ZG-NMSA-1

Shaft extension for 1/2" diameter shafts (3.8" L).

Please contact your local Sales Representative for ordering.

ZG-R01

Resistor, to convert a 4...20 mA signal into a 2...10 V control signal

Please contact your local Sales Representative for ordering.

ZG-X40

Transformer, AC 120 V to AC 24 V, 40 VA

Please contact your local Sales Representative for ordering.

ZS-100

Weather shield, 330x203x152 mm [13x8x6"] (LxBxH)

Please contact your local Sales Representative for ordering.

ZS-150

Weather shield, 406x213x102 mm [16x8-3/8x4"] (LxWxH)

Please contact your local Sales Representative for ordering.

Electrical Accessories

IRM-100

DC Voltage Input Rescaling Module

Please contact your local Sales Representative for ordering.

NSV-BAT

Battery, 12 V, 1.2 Ah (two required)

Please contact your local Sales Representative for ordering.

NSV24 US

Battery backup system, for non-spring return models

Please contact your local Sales Representative for ordering.

P10000A GR

Feedback potentiometer 10 kΩ add-on, grey

Please contact your local Sales Representative for ordering.

P1000A GR

Feedback potentiometer 1 kΩ add-on, grey

Please contact your local Sales Representative for ordering.

P140A GR

Feedback potentiometer 140 Ω add-on, grey

Please contact your local Sales Representative for ordering.

P2800A GR

Feedback potentiometer 2.8 kΩ add-on, grey

Please contact your local Sales Representative for ordering.

P5000A GR

Feedback potentiometer 5 kΩ add-on, grey

Please contact your local Sales Representative for ordering.

P500A GR

Feedback potentiometer 500 Ω add-on, grey

Please contact your local Sales Representative for ordering.

PTA-250

Convert Pulse Width Modulated Signal to a 2...10 V Signal for Belimo Proportional Actuators

Please contact your local Sales Representative for ordering.

S1A

Auxiliary switch 1 x SPDT add-on

Please contact your local Sales Representative for ordering.

S2A

Auxiliary switch 2 x SPDT add-on

Please contact your local Sales Representative for ordering.

SGA24

Positioner for wall mounting

Please contact your local Sales Representative for ordering.