UGVL+SVKX24-MFT



UGVL+SVKX24-MFT

Please contact your local Sales Representative for ordering.

Design Data : Design Data

  • Details
  • Downloads
  • Accessories
Details

Specifications

Actuator Type
Electrical fail-safe
Degree of Protection
IP54, NEMA 2, UL Enclosure Type 2
Electrical Connection
cable
Fluid
Chilled or hot water and steam
Force
1500 N [340 lbf]
Power Consumption (Holding)
2 W
Power Consumption (Running)
3 W
Protection category
IP54
Running Time (Fail-safe)
<35 s
Running Time (Motor)
90 s /
Running Time range (Motor)
35...150 s
Stroke
0.6" [15 mm] LV, 3/4" [20 mm] SV
Voltage AC/DC
AC/DC 24 V
Downloads

Documents

Accessories

Electrical Accessories

S2A-GV

2xSPDT Aux switch for NG GV Actuators 3A (.5A inductive) @ 250 VAC

Please contact your local Sales Representative for ordering.

Gateways

UK24BAC

Gateway MP to BACnet MS/TP

Please contact your local Sales Representative for ordering.

UK24LON

Gateway MP to LonWorks

Please contact your local Sales Representative for ordering.

UK24MOD

Gateway MP to Modbus RTU

Please contact your local Sales Representative for ordering.