UGVL+SVX24-3

Please contact your local Sales Representative for ordering.

Design Data : Design Data

  • Details
  • Downloads
Details

Specifications

Actuator Type
Non fail-safe
Degree of Protection
IP54, NEMA 2, UL Enclosure Type 2
Electrical Connection
cable
Fluid
Chilled or hot water and steam
Force
1500 N [340 lbf]
Power Consumption (Holding)
1.5 W
Power Consumption (Running)
2 W
Protection category
IP54
Running Time (Motor)
90 s /
Running Time range (Motor)
90 or 150 s
Stroke
0.6" [15 mm] LV, 3/4" [20 mm] SV
Voltage AC/DC
AC/DC 24 V
Downloads

Documents