Specifications
- Actuator Type
- Non fail-safe
- Degree of Protection
- IP54, NEMA 2, UL Enclosure Type 2
- Electrical Connection
- cable
- Fluid
- Chilled or hot water and steam
- Force
- 2500 N [560 lbf]
- Power Consumption (Holding)
- 1.5 W
- Power Consumption (Running)
- 5 W
- Protection category
- IP54
- Running Time (Motor)
- 90 s /
- Running Time range (Motor)
- 90...150 s
- Stroke
- 2" [50 mm]
- Voltage AC/DC
- AC/DC 24 V