Specifications
- Electrical Connection
- Cable
- Measured Values
- Temperature
- Output Signal
- Pt1000
- Output signal passive temperature
- Pt1000
- Probe Length
- 2" [50 mm]
Cable temperature sensor passive, Pt1000, Probe Length 2" [50 mm], Probe diameter 0.24" [6 mm], cable 6.5 ft [2 m], 2-wire, 1 pair shielded plenum cable, 22AWG tinned copper, green jacket, -40...300°F [-40...150°C], 300 V
Design Data : Design Data
Mounting flange for sensor probe 6 mm, up to max. 120°C [248°F], Plastic
Mounting flange for sensor probe 6 mm, up to max. 260°C, Brass
Cold barrier, Plastic, L 50 mm, for thermowell A-22P-A..
Thermowell (fabricated) Stainless steel, 2" [50 mm], 1/2" NPT, SW = 3/4"
Thermowell (fabricated) Stainless steel, 4" [100 mm], 1/2" NPT, SW = 3/4"
Thermowell (fabricated) Stainless steel, 6" [150 mm], 1/2" NPT, SW = 3/4"
Thermowell (fabricated) Stainless steel, 8" [200 mm], 1/2" NPT, SW = 3/4"
Thermowell (fabricated) Stainless steel, 12" [300 mm], 1/2" NPT, SW = 3/4"
Thermowell (fabricated) Stainless steel, 18" [450 mm], 1/2" NPT, SW = 3/4"
Thermowell (fabricated) Brass, 2" [50 mm], 1/2" NPT, SW = 3/4"
Thermowell (fabricated) Brass, 4" [100 mm], 1/2" NPT, SW = 3/4"
Thermowell (fabricated) Brass, 6" [150 mm], 1/2" NPT, SW = 3/4"
Thermowell (fabricated) Brass, 8" [200 mm], 1/2" NPT, SW = 3/4"
Thermowell (fabricated) Brass, 12" [300 mm], 1/2" NPT, SW = 3/4"
Thermowell (fabricated) Brass, 18" [450 mm], 1/2" NPT, SW = 3/4"
Thermowell (machined) Stainless steel, 2" [50 mm], 1/2" NPT, SW = 3/4"
Thermowell (machined) Stainless steel, 4" [100 mm], 1/2" NPT, SW = 3/4"
Thermowell (machined) Stainless steel, 6" [150 mm], 1/2" NPT, SW = 3/4"
Thermowell (machined) Stainless steel, 8" [200 mm], 1/2" NPT, SW = 3/4"