Specifications
- Additional Features
- External Sensor
- Application
- Outdoor
- Degree of Protection
- IP65, NEMA 4X
- Electrical Connection
- terminals
- Measured Values
- Temperature
- Output Signal
-
- 0...5 V
- 0...10 V
- Probe Length
- 1" [25 mm]
- Product Type
- Sensor
- Sensor Type
- Temperature
- Voltage AC/DC
- AC/DC 24 V