22UT-54

Outdoor sensor Temperature active, 4...20 mA, External Sensor, Probe length 1" [25 mm], Probe diameter 0.24" [6 mm]

Please contact your local Sales Representative for ordering.

Design Data : Design Data

  • Details
  • Downloads
Details

Specifications

Additional Features
External Sensor
Application
Outdoor
Degree of Protection
IP65, NEMA 4X
Electrical Connection
terminals
Measured Values
Temperature
Output Signal
4...20 mA
Probe Length
1" [25 mm]
Product Type
Sensor
Sensor Type
Temperature
Voltage AC/DC
DC 24 V
Downloads

Documents

Success Stories