Specifications
- Application
- Outdoor
- Degree of Protection
- IP65, NEMA 4X
- Electrical Connection
- terminals
- Measured Values
-
- Temperature
- Humidity
- Measuring Range Humidity
- 0...100% RH non-condensing
- Measuring Range Temperature
- -30...120°F [-35...50°C]
- Output Signal
-
- 0...5 V
- 0...10 V
- Ni1000 (JCI)
- Product Type
- Sensor
- Sensor Type
- Humidity
- Voltage AC/DC
- AC/DC 24 V