FM100

Flow sensor 1", ∆p 8.1 kPa, FS 21.8 GPM

Please contact your local Sales Representative for ordering.

Design Data : Design Data

  • Details
  • Downloads
Details

Specifications

Application
Pipe
Cv
20 
Degree of Protection
IP54, NEMA 2, UL Enclosure Type 2
Electrical Connection
cable
Fluid
Chilled or hot water, up to 60% glycol
Measured Values
Flow
Output Signal
0...10 V
Product Type
Sensor
Sensor Type
Flow
Voltage AC/DC
AC/DC 24 V
Downloads

Documents