P2125SU-285+NRX24-EP2-MOD



P2125SU-285+NRX24-EP2-MOD

Configurable
Electr. 2-way PI-CCV EPIV, AC/DC 24 V, BACnet MS/TP, MP-Bus, Modbus RTU, DN 1 1/4"[32], Internal thread, GPM 28.5

Please contact your local Sales Representative for ordering.

Design Data : Design Data

  • Details
  • Downloads
  • Accessories
Details

Specifications

Valve specifications

Angle of Rotation
90
End Fitting
Internal thread
Flow
28.5
Fluid
Chilled or hot water, up to 60% glycol max (open loop/steam not allowed)
Pattern
2-way
PI-Technology
Electronic
Pressure Independent
YES
Sensor Technology
Ultrasonic with glycol and temperature compensation
Trim
Stainless steel
Valve Size
1.25" [32]

Actuator specifications

Actuator Type
Non fail-safe
Control Type
  • BACnet MS/TP
  • Modbus RTU
  • MP-Bus
  • Hybrid (communicative/analog)
Degree of Protection
IP54, NEMA 2, UL Enclosure Type 2
Electrical Connection
cable
Manual Override
External push button
Power Consumption (Running)
4.5 W
Running Time (Motor)
90 s
Torque
90 in-lb [10 Nm]
Voltage AC/DC
AC/DC 24 V
Downloads

Documents

CAD/BIM

System Integration

Current Documents

Archive

Accessories

Mechanical Accessories

ZS-EPIV-EV-50-SCNF

Weather shield for Belimo Energy Valve™, 25...50, Ultrasonic models only

Please contact your local Sales Representative for ordering.

Sensor Accessories

M2432-EP

Replacement flow sensor for EPIV, Ultrasonic 1 1/4" 32

Please contact your local Sales Representative for ordering.