Specifications
Valve specifications
- Angle of Rotation
- 90
- Controllable Flow Range
- Sequence 1 (angle 0...30°), dead zone (30...60°), sequence 2 (angle 60...90°)
- End Fitting
- Internal thread
- Flow
- 10.3
- Fluid
- Chilled or hot water, up to 60% glycol
- Pattern
- 6-way
- PI-Technology
- Electronic
- Pressure Independent
- YES
- Trim
- Chrome plated brass
- Valve Size
- 0.75" [20]
Actuator specifications
- Actuator Type
- Non fail-safe
- Control Type
- DC 2...10 V
- Degree of Protection
- IP54, NEMA 2
- Electrical Connection
- cable
- Manual Override
- External push button
- Power Consumption (Running)
- 3.5 W
- Running Time (Motor)
- 90 s
- Voltage AC/DC
- AC/DC 24 V