Specifications
Valve specifications
- Angle of Rotation
- 90
- ANSI Class
- 125
- End Fitting
- Flange
- Flow
- 180
- Fluid
- Chilled or hot water, up to 60% glycol max (open loop/steam not allowed)
- Pattern
- 2-way
- PI-Technology
- Electronic
- Pressure Independent
- YES
- Sensor Technology
- Ultrasonic with glycol and temperature compensation
- Trim
- Stainless steel
- Valve Size
- 3" [80]
Actuator specifications
- Actuator Type
- Non fail-safe
- Control Type
-
- BACnet MS/TP
- Modbus RTU
- MP-Bus
- Hybrid (communicative/analog)
- Degree of Protection
- IP54, NEMA 2, UL Enclosure Type 2
- Electrical Connection
- cable
- Manual Override
- External push button
- Power Consumption (Running)
- 8.5 W
- Running Time (Motor)
- 90 s
- Torque
- 180 in-lb [20 Nm]
- Voltage AC/DC
- AC/DC 24 V