P6500SU-495-250+GRX24-EP2



P6500SU-495-250+GRX24-EP2

Configurable
Electr. 2-way PI-CCV EPIV, AC/DC 24 V, DN 5"[125], Flange, ANSI Class 250, GPM 495

Please contact your local Sales Representative for ordering.

Design Data : Design Data

  • Details
  • Downloads
Details

Specifications

Valve specifications

Angle of Rotation
90
ANSI Class
250
End Fitting
Flange
Flow
495
Fluid
Chilled or hot water, up to 60% glycol max (open loop/steam not allowed)
Pattern
2-way
PI-Technology
Electronic
Pressure Independent
YES
Sensor Technology
Ultrasonic with glycol and temperature compensation
Trim
Stainless steel
Valve Size
5" [125]

Actuator specifications

Actuator Type
Non fail-safe
Control Type
MFT/Programmable
Degree of Protection
IP54, NEMA 2, UL Enclosure Type 2
Electrical Connection
cable
Manual Override
External push button
Power Consumption (Running)
9.5 W
Running Time (Motor)
90 s
Torque
360 in-lb [40 Nm]
Voltage AC/DC
AC/DC 24 V
Downloads

Documents

CAD/BIM