R225FL-J+LRB24-3

PI Flow limiting valve (PIFLV), 2-way, DN 25, Internal thread, Rp 1", PN 25, ps 1600 kPa, V'nom 3600 l/h, Fluid temperature 36...140°F [2...60°C]
Valve Actuator, Non fail-safe, AC/DC 24 V, On/Off, Floating point
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
Angle of Rotation
90
Close-off Pressure
520 kPa
End Fitting
Internal thread
Fluid
Cold water
Pattern
2-way
PI-Technology
Mechanical
PN
25
Pressure Independent
YES

Actuator specifications

Actuator Type
Non fail-safe
Control Type
Floating/3-point
Degree of Protection
IP54, NEMA 2, UL Enclosure Type 2
Electrical Connection
cable
Manual Override
External push button
Power Consumption (Holding)
0.2 W
Power Consumption (Running)
1.5 W
Running Time (Motor)
90 s / 90°
Voltage AC/DC
AC/DC 24 V
Downloads

Documents

Accessories

Electrical Accessories

NSV-BAT

Battery, 12 V, 1.2 Ah (two required)

Please contact your local Sales Representative for ordering.

NSV24 US

Battery backup system, for non-spring return models

Please contact your local Sales Representative for ordering.

P10000A GR

Feedback potentiometer 10 kΩ add-on, grey

Please contact your local Sales Representative for ordering.

P1000A GR

Feedback potentiometer 1 kΩ add-on, grey

Please contact your local Sales Representative for ordering.

P140A GR

Feedback potentiometer 140 Ω add-on, grey

Please contact your local Sales Representative for ordering.

P2800A GR

Feedback potentiometer 2.8 kΩ add-on, grey

Please contact your local Sales Representative for ordering.

P5000A GR

Feedback potentiometer 5 kΩ add-on, grey

Please contact your local Sales Representative for ordering.

P500A GR

Feedback potentiometer 500 Ω add-on, grey

Please contact your local Sales Representative for ordering.

S1A

Auxiliary switch 1 x SPDT add-on

Please contact your local Sales Representative for ordering.

S2A

Auxiliary switch 2 x SPDT add-on

Please contact your local Sales Representative for ordering.