Specifications
Valve specifications
- Pattern
- 2-way
- V'nom [l/h]
- 470
- V'nom [l/s]
- 0.13
- Fluid
- Water
- Fluid temperature
- 36...176°F [2...80°C ]
- Differential pressure
- 20...280 kPa
- Close-off Pressure
- 520 kPa
- Differential pressure note
- 50 kPa for low-noise operation
- End Fitting
- Internal thread
Actuator specifications
- Voltage AC/DC
- AC/DC 24 V
- Power Consumption (Holding)
- 0.5 W
- Power Consumption For Wire Sizing
- 5 VA
- Control Type
- On/Off
- Protection category
- IP40
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 2