Items in your download folder

Download folder is empty
item(s) in download folder

!

Items in your cart / project list

Cart / Project List is empty.
item(s) in cart / project list
Quantity:
Total:

Z2050QPT-D+CQKB24-LL

ZoneTight™ (PIQCV), 1/2", 2-way, GPM 2
Valve Actuator, Electrical fail-safe, AC/DC 24 V, On/Off
Actuator fitted

Please contact your local Sales Representative for ordering.

Design Data : Design Data

  • Details
  • Downloads
Details

Specifications

Valve specifications

Angle of Rotation
90
Controllable Flow Range
75°
End Fitting
Internal thread
Flow
2
Fluid
Chilled or hot water, up to 60% glycol
Pattern
2-way
PI-Technology
Mechanical
Pressure Independent
YES
Trim
Stainless steel
Valve Size
0.5" [15]

Actuator specifications

Actuator Type
Electrical fail-safe
Control Type
On/Off
Degree of Protection
IP40, NEMA 2
Electrical Connection
cable
Power Consumption (Holding)
0.5 W
Power Consumption (Running)
2.5 W
Running Time (Fail-safe)
<60 s
Running Time (Motor)
75 s / 90°
Voltage AC/DC
AC/DC 24 V
Downloads

Documents

CAD/BIM