Actuators
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
    Valves
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
    Actuators
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
    Valves
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
  2. Valves
  3. Pressure Independent Control Valves

Z2050QPT-F+CQKB24-SR-RL



Learn More
Back to product category
Z2050QPT-F+CQKB24-SR-RL

Z2050QPT-F+CQKB24-SR-RL

ZoneTight™ (PIQCV), DN 1/2" [15], 2-way, GPM 4.3
Valve Actuator, Electronic fail-safe, AC/DC 24 V, 2...10 V, Normally Closed, Fail-safe position Open, Modulating
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
  • Product Videos
Details

Specifications

Valve specifications

Pattern
2-way
Flow
4.3
Fluid
Chilled or hot water, up to 60% glycol
Differential pressure
5...50 psi
Body Pressure Rating
360 psi
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
0.5 W
Power Consumption For Wire Sizing
5 VA
Control Type
DC 2...10 V
Protection category
IP40
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
Product Videos

Introduction to the PIQCV, Pressure Independent Zone Valve

Play Now Share via Email

The ZoneTight Difference

Play Now Share via Email

Belimo - Pressure Independent Zone Valve PIQCV

Play Now Share via Email

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Change privacy settings
+55 11 3643-5656
© 1999 - 2026 BELIMO U.S. Inc. All Rights Reserved