Z2075QPT-G+CQKB24-SR-LR



Z2075QPT-G+CQKB24-SR-LR

ZoneTight™ (PIQCV), 3/4", 2-way, GPM 9
Valve Actuator, Electrical fail-safe, AC/DC 24 V, 2...10 V, modulating
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
Angle of Rotation
90
Controllable Flow Range
75°
End Fitting
Internal thread
Flow
9
Fluid
Chilled or hot water, up to 60% glycol
Pattern
2-way
PI-Technology
Mechanical
Pressure Independent
YES
Trim
Stainless steel
Valve Size
0.75" [20]

Actuator specifications

Actuator Type
Electrical fail-safe
Control Type
DC 2...10 V
Degree of Protection
IP40, NEMA 2
Electrical Connection
cable
Power Consumption (Holding)
0.5 W
Power Consumption (Running)
2.5 W
Running Time (Fail-safe)
<60 s
Running Time (Motor)
75 s / 90°
Voltage AC/DC
AC/DC 24 V
Downloads

Documents

CAD/BIM

Accessories

Mechanical Accessories

FO20100

Flow orifice, 3/4" for 10.0 GPM, for Belimo ZoneTight™

Please contact your local Sales Representative for ordering.

ZCQ-E

Stem extension CQ

Please contact your local Sales Representative for ordering.

ZCQB-FL

Manual flow setter, for Belimo ZoneTight™

Please contact your local Sales Representative for ordering.

Electrical Accessories

NSV-BAT

Battery, 12 V, 1.2 Ah (two required)

Please contact your local Sales Representative for ordering.

NSV24 US

Battery backup system, for non-spring return models

Please contact your local Sales Representative for ordering.