The exception is : javax.servlet.jsp.JspException: Problem accessing the absolute URL "https://www.belimo.com/br/en_US/~mgnlArea=outdated~". java.io.IOException: Server returned HTTP response code: 500 for URL: https://www.belimo.com/br/en_US/~mgnlArea=outdated~

  1. Home
  2. Valves
  3. Pressure Independent Control Valves

Z2075QPT-G+CQX24-SR



Learn More
Back to product category
Z2075QPT-G+CQX24-SR

Z2075QPT-G+CQX24-SR

ZoneTight™ (PIQCV), DN 3/4" [20], 2-way, GPM 9
Configurable
Valve Actuator, Non fail-safe, AC/DC 24 V, 2...10 V or 0.5...10 V, Modulating
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
  • Product Videos
Details

Specifications

Valve specifications

Pattern
2-way
Flow
9
Fluid
Chilled or hot water, up to 60% glycol
Differential pressure
5...50 psi
Body Pressure Rating
360 psi
Flow characteristic {Tools}
Equal percentage
End Fitting
Internal thread
Trim
Stainless steel
Valve Size
0.75" [20]

Actuator specifications

Voltage AC/DC
AC/DC 24 V
Power Consumption (Running)
0.4 W
Power Consumption (Holding)
0.3 W
Power Consumption For Wire Sizing
1 VA
Control Type
  • DC 2...10 V
  • DC 0.5...10 V
Protection category
IP40
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
Product Videos

Introduction to the PIQCV, Pressure Independent Zone Valve

Play Now Share via Email

The ZoneTight Difference

Play Now Share via Email

Belimo - Pressure Independent Zone Valve PIQCV

Play Now Share via Email

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Change privacy settings
+55 11 3643-5656
© 1999 - 2026 BELIMO U.S. Inc. All Rights Reserved