Specifications
- Controllable Flow Range
- 75°
- End Fitting
- Internal thread
- Flow
- 0.9
- Fluid
- Chilled or hot water, up to 60% glycol
- Pattern
- 2-way
- PI-Technology
- Mechanical
- Pressure Independent
- YES
- Trim
- Stainless steel
- Valve Size
- 0.5" [15]
ZoneTight™ (PIQCV), 1/2", 2-way, GPM 0.9
Design Data : Design Data