Z2050QS-J+CQKB24-SR-RR



Z2050QS-J+CQKB24-SR-RR

ZoneTight™ (QCV), 1/2", 2-way, Cv 5.9 
Valve Actuator, Electrical fail-safe, AC/DC 24 V, 2...10 V, modulating
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
Angle of Rotation
90
Controllable Flow Range
75°
Cv
5.9 
End Fitting
Sweat
Fluid
Chilled or hot water, up to 60% glycol
Pattern
2-way
Pressure Independent
NO
Trim
Chrome plated brass
Valve Size
0.5" [15]

Actuator specifications

Actuator Type
Electrical fail-safe
Control Type
DC 2...10 V
Degree of Protection
IP40, NEMA 2
Electrical Connection
cable
Power Consumption (Holding)
0.5 W
Power Consumption (Running)
2.5 W
Running Time (Fail-safe)
<60 s
Running Time (Motor)
75 s / 90°
Voltage AC/DC
AC/DC 24 V
Downloads

Documents

CAD/BIM

Accessories

Mechanical Accessories

FO15010

Flow orifice, 1/2" for 1.0 GPM, for Belimo ZoneTight™

Please contact your local Sales Representative for ordering.

FO15025

Flow orifice, 1/2" for 2.5 GPM, for Belimo ZoneTight™

Please contact your local Sales Representative for ordering.

FO15055

Flow orifice, 1/2" for 5.5 GPM, for Belimo ZoneTight™

Please contact your local Sales Representative for ordering.

ZCQ-E

Stem extension CQ

Please contact your local Sales Representative for ordering.

ZCQB-FL

Manual flow setter, for Belimo ZoneTight™

Please contact your local Sales Representative for ordering.