3. Zone Valves

Z2075Q-K+CQBUP-3



Learn More
Back to product category
Z2075Q-K+CQBUP-3

Z2075Q-K+CQBUP-3

ZoneTight™ (QCV), DN 3/4" [20], 2-way, Cv 9.8 
Valve Actuator, Non fail-safe, AC 100...240 V, On/Off, Floating point
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
9.8 
Fluid
Chilled or hot water, up to 60% glycol
Body Pressure Rating
360 psi
Flow characteristic {Tools}
Equal percentage
End Fitting
Internal thread
Trim
Chrome plated brass
Valve Size
0.75" [20]

Actuator specifications

Voltage AC/DC
AC 100...240 V
Power Consumption (Running)
1 W
Power Consumption (Holding)
0.7 W
Power Consumption For Wire Sizing
2 VA
Control Type
Floating/3-point
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
FO15010

FO15010

Flow orifice, 1/2" for 1.0 GPM, for Belimo ZoneTight™

Please contact your local Belimo representative for ordering.
FO15025

FO15025

Flow orifice, 1/2" for 2.5 GPM, for Belimo ZoneTight™

Please contact your local Belimo representative for ordering.
FO15055

FO15055

Flow orifice, 1/2" for 5.5 GPM, for Belimo ZoneTight™

Please contact your local Belimo representative for ordering.
FO20100

FO20100

Flow orifice, 3/4" for 10.0 GPM, for Belimo ZoneTight™

Please contact your local Belimo representative for ordering.
FO25210

FO25210

Flow orifice, 1", for 21.0 GPM
for Belimo ZoneTight™

Please contact your local Belimo representative for ordering.
ZCQ-E

ZCQ-E

Stem extension CQ

Please contact your local Belimo representative for ordering.
ZCQB-FL

ZCQB-FL

Manual flow setter, for Belimo ZoneTight™

Please contact your local Belimo representative for ordering.
ZCQB-W

ZCQB-W

Housing cover CQ for Belimo ZoneTight™, Color: white (RAL 9010)