Items in your download folder

Download folder is empty
item(s) in download folder

!

Items in your cart / project list

Cart / Project List is empty.
item(s) in cart / project list
Quantity:
Total:

Z2075Q-K+CQKB24-RR



Z2075Q-K+CQKB24-RR

ZoneTight™ (QCV), 3/4", 2-way, Cv 9.8 
Valve Actuator, Electrical fail-safe, AC/DC 24 V, On/Off
Actuator fitted

Please contact your local Sales Representative for ordering.

Design Data : Design Data

  • Details
  • Downloads
Details

Specifications

Valve specifications

Angle of Rotation
90
Controllable Flow Range
75°
Cv
9.8 
End Fitting
Internal thread
Fluid
Chilled or hot water, up to 60% glycol
Pattern
2-way
Pressure Independent
NO
Trim
Chrome plated brass
Valve Size
0.75" [20]

Actuator specifications

Actuator Type
Electrical fail-safe
Control Type
On/Off
Degree of Protection
IP40, NEMA 2
Electrical Connection
cable
Power Consumption (Holding)
0.5 W
Power Consumption (Running)
2.5 W
Running Time (Fail-safe)
<60 s
Running Time (Motor)
75 s / 90°
Voltage AC/DC
AC/DC 24 V
Downloads

Documents

CAD/BIM