Z2075QS-K+CQKBUP-LL



Z2075QS-K+CQKBUP-LL

ZoneTight™ (QCV), 3/4", 2-way, Cv 9.8 
Valve Actuator, Electrical fail-safe, AC 100...240 V, On/Off
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
Angle of Rotation
90
Controllable Flow Range
75°
Cv
9.8 
End Fitting
Sweat
Fluid
Chilled or hot water, up to 60% glycol
Pattern
2-way
Pressure Independent
NO
Trim
Chrome plated brass
Valve Size
0.75" [20]

Actuator specifications

Actuator Type
Electrical fail-safe
Control Type
On/Off
Degree of Protection
IP40, NEMA 2
Electrical Connection
cable
Power Consumption (Holding)
0.5 W
Power Consumption (Running)
2.5 W
Running Time (Fail-safe)
<60 s
Running Time (Motor)
75 s / 90°
Voltage AC/DC
AC 100...240 V
Downloads

Documents

CAD/BIM

Accessories

Mechanical Accessories

FO20100

Flow orifice, 3/4" for 10.0 GPM, for Belimo ZoneTight™

Please contact your local Sales Representative for ordering.

ZCQ-E

Stem extension CQ

Please contact your local Sales Representative for ordering.

ZCQB-FL

Manual flow setter, for Belimo ZoneTight™

Please contact your local Sales Representative for ordering.