Specifications
Valve specifications
- Angle of Rotation
- 90
- Controllable Flow Range
- 75°
- Cv
- 8.2
- End Fitting
- Sweat
- Fluid
- Chilled or hot water, up to 60% glycol
- Pattern
- 2-way
- Pressure Independent
- NO
- Trim
- Chrome plated brass
- Valve Size
- 1" [25]
Actuator specifications
- Actuator Type
- Non fail-safe
- Control Type
- DC 2...10 V
- Degree of Protection
- IP40, NEMA 2
- Electrical Connection
- cable
- Power Consumption (Holding)
- 0.3 W
- Power Consumption (Running)
- 0.4 W
- Running Time (Motor)
- 75 s / 90°
- Voltage AC/DC
- AC/DC 24 V