Z3050Q-E+CQKBUP-LL



Z3050Q-E+CQKBUP-LL

ZoneTight™ (QCV), 1/2", 3-way, Cv 1 
Valve Actuator, Electrical fail-safe, AC 100...240 V, On/Off
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
Angle of Rotation
90
Cv
End Fitting
Internal thread
Fluid
Chilled or hot water, up to 60% glycol
Pattern
3-way
Pressure Independent
NO
Trim
Chrome plated brass
Valve Size
0.5" [15]

Actuator specifications

Actuator Type
Electrical fail-safe
Control Type
On/Off
Degree of Protection
IP40, NEMA 2
Electrical Connection
cable
Power Consumption (Holding)
0.5 W
Power Consumption (Running)
2.5 W
Running Time (Fail-safe)
<60 s
Running Time (Motor)
75 s / 90°
Voltage AC/DC
AC 100...240 V
Downloads

Documents

CAD/BIM

Accessories

Mechanical Accessories

ZCQ-E

Stem extension CQ

Please contact your local Sales Representative for ordering.