• Internet of Things
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
    • +55 11 3643 5656
      Available 9am to 6pm EST
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
    Português
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
  • PT EN
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
    • Internet of Things
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
    • +55 11 3643 5656
      Available 9am to 6pm EST
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
  3. Zone Valves

Z3050QPF-H+CQXUP-3



Learn More
Back to product category
Z3050QPF-H+CQXUP-3

Z3050QPF-H+CQXUP-3

Fast running rotary actuator, 5 Nm, AC/DC 24 V, On/Off, Floating point, 20 s, IP54
Configurable
Valve Actuator, Non fail-safe, AC 100...240 V, or, On/Off, Floating point
Actuator fitted

Please contact your local Sales Representative for ordering.
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
0.2 W
Power Consumption For Wire Sizing
2.5 VA
Connection Supply Control
Cable 3 ft. [1 m], 3x 0.75 mm²
Control Type
  • On/Off
  • Floating/3-point
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
AV6-20

AV6-20

Shaft extension 170 mm ø10 mm for damper shaft ø6...16 mm

Please contact your local Belimo representative for ordering.

Electrical accessory

S1A

S1A

Auxiliary switch 1x SPDT add-on

Please contact your local Belimo representative for ordering.
S2A

S2A

Auxiliary switch 2x SPDT add-on

Please contact your local Belimo representative for ordering.

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Change privacy settings
+55 11 3643-5656
© 1999 - 2026 BELIMO U.S. Inc. All Rights Reserved