3. Zone Valves

Z3050QS-H+CQB24-3



Learn More
Back to product category
Z3050QS-H+CQB24-3

Z3050QS-H+CQB24-3

ZoneTight™ (QCV), DN 1/2" [15], 3-way, Cv 2.7 
Valve Actuator, Non fail-safe, AC/DC 24 V, On/Off, Floating point
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
2.7 
Fluid
Chilled or hot water, up to 60% glycol
Body Pressure Rating
360 psi
Flow characteristic {Tools}
Linear
End Fitting
Sweat
Trim
Chrome plated brass
Valve Size
0.5" [15]

Actuator specifications

Voltage AC/DC
AC/DC 24 V
Power Consumption (Running)
0.3 W
Power Consumption (Holding)
0.2 W
Power Consumption For Wire Sizing
0.6 VA
Control Type
Floating/3-point
Protection category
IP40
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
ZCQ-E

ZCQ-E

Stem extension CQ

Please contact your local Belimo representative for ordering.
ZCQB-W

ZCQB-W

Housing cover CQ for Belimo ZoneTight™, Color: white (RAL 9010)