Z3050QS-H+CQKB24-S-RR



Z3050QS-H+CQKB24-S-RR

ZoneTight™ (QCV), 1/2", 3-way, Cv 2.7 
Valve Actuator, Electrical fail-safe, AC/DC 24 V, On/Off, 1 x SPST, Normally Closed, Fail-safe position Closed
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
Angle of Rotation
90
Cv
2.7 
End Fitting
Sweat
Fluid
Chilled or hot water, up to 60% glycol
Pattern
3-way
Pressure Independent
NO
Trim
Chrome plated brass
Valve Size
0.5" [15]

Actuator specifications

Actuator Type
Electrical fail-safe
Auxiliary Switches
1 x SPST
Control Type
On/Off
Degree of Protection
IP40, NEMA 2
Electrical Connection
cable
Power Consumption (Holding)
0.5 W
Power Consumption (Running)
2.5 W
Running Time (Fail-safe)
<60 s
Running Time (Motor)
75 s / 90°
Voltage AC/DC
AC/DC 24 V
Downloads

Documents

CAD/BIM