Specifications
Valve specifications
- Angle of Rotation
- 90
- Cv
- 4.6
- End Fitting
- Sweat
- Fluid
- Chilled or hot water, up to 60% glycol
- Pattern
- 3-way
- Pressure Independent
- NO
- Trim
- Chrome plated brass
- Valve Size
- 0.75" [20]
Actuator specifications
- Actuator Type
- Non fail-safe
- Control Type
- Floating/3-point
- Degree of Protection
- IP40, NEMA 2
- Electrical Connection
- cable
- Power Consumption (Holding)
- 0.7 W
- Power Consumption (Running)
- 1 W
- Running Time (Motor)
- 75 s / 90°
- Voltage AC/DC
- AC 100...240 V