3. Zone Valves

Z3100Q-J+CQB24-3



Learn More
Back to product category
Z3100Q-J+CQB24-3

Z3100Q-J+CQB24-3

ZoneTight™ (QCV), DN 1" [25], 3-way, Cv 4.4 
Valve Actuator, Non fail-safe, AC/DC 24 V, On/Off, Floating point
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
4.4 
Fluid
Chilled or hot water, up to 60% glycol
Body Pressure Rating
360 psi
Flow characteristic {Tools}
Linear
End Fitting
Internal thread
Trim
Chrome plated brass
Valve Size
1" [25]

Actuator specifications

Voltage AC/DC
AC/DC 24 V
Power Consumption (Running)
0.3 W
Power Consumption (Holding)
0.2 W
Power Consumption For Wire Sizing
0.6 VA
Control Type
Floating/3-point
Protection category
IP40
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
ZCQ-E

ZCQ-E

Stem extension CQ

Please contact your local Belimo representative for ordering.
ZCQB-W

ZCQB-W

Housing cover CQ for Belimo ZoneTight™, Color: white (RAL 9010)