Specifications
Valve specifications
- Pattern
- 3-way
- Cv
- 3.5
- Fluid
- Chilled or hot water, up to 50% glycol
- Fluid temperature
- 32...212°F [0...100°C]
- Body Pressure Rating
- 300 psi
- End Fitting
- Internal thread
- Trim
- Stainless steel
- Valve Size
- 0.5" [15]
Actuator specifications
- Voltage AC/DC
- AC 120 V
- Power Consumption (Running)
- 6.5 W
- Power Consumption For Wire Sizing
- 7 VA
- Auxiliary Switches
- 1x SPST
- Control Type
- On/Off
- Protection category
- IP20
- Degree Of Protection NEMA
- NEMA 1
- Enclosure Type
- UL Enclosure Type 1