- Products (532)
- Discontinued Products (0)
- Documents (0)
- General Information (0)
F6100-150SHP+2*AFBUP-S-X1
Butterfly Valve (BFV), DN 4" [100], 2-way, ANSI Class 150, Cv 451
Valve Actuator, Spring return, AC 24...240 V / DC 24...125 V, On/Off, 2x SPDT
Actuator fitted
F6100-150SHP+2*AFBUP-X1
Butterfly Valve (BFV), DN 4" [100], 2-way, ANSI Class 150, Cv 451
Valve Actuator, Spring return, AC 24...240 V / DC 24...125 V, On/Off
Actuator fitted
F6100-150SHP+2*AFX24-MFT-S-X1
Butterfly Valve (BFV), DN 4" [100], 2-way, ANSI Class 150, Cv 451
Configurable
Valve Actuator, Spring return, AC/DC 24 V, 2...10 V, 2x SPDT, MFT/programmable
Actuator fitted
F6100-150SHP+2*AFX24-MFT-X1
Butterfly Valve (BFV), DN 4" [100], 2-way, ANSI Class 150, Cv 451
Configurable
Valve Actuator, Spring return, AC/DC 24 V, 2...10 V, MFT/programmable
Actuator fitted
F6100-150SHP+2*GKX24-MFT-X1
Butterfly Valve (BFV), DN 4" [100], 2-way, ANSI Class 150, Cv 451
Valve Actuator, Electronic fail-safe, AC/DC 24 V, 2...10 V, MFT/programmable
Actuator fitted
F6100-150SHP+2*GMX24-MFT-X1
Butterfly Valve (BFV), DN 4" [100], 2-way, ANSI Class 150, Cv 451
Valve Actuator, Non fail-safe, AC/DC 24 V, 2...10 V, MFT/programmable
Actuator fitted
F6100-150SHP+GKX24-MFT-X1
Butterfly Valve (BFV), DN 4" [100], 2-way, ANSI Class 150, Cv 451
Configurable
Valve Actuator, Electronic fail-safe, AC/DC 24 V, 2...10 V, MFT/programmable
Actuator fitted
F6100-150SHP+GMB24-3-X1
Butterfly Valve (BFV), DN 4" [100], 2-way, ANSI Class 150, Cv 451
Valve Actuator, Non fail-safe, AC/DC 24 V, On/Off, Floating point
Actuator fitted
F6100-150SHP+GMB24-MFT-X1
Butterfly Valve (BFV), DN 4" [100], 2-way, ANSI Class 150, Cv 451
Valve Actuator, Non fail-safe, AC/DC 24 V, 2...10 V, MFT/programmable
Actuator fitted
F6100-150SHP+GMX24-MFT-T-X1 N4
Butterfly Valve (BFV), DN 4" [100], 2-way, ANSI Class 150, Cv 451
Configurable
Valve Actuator, Non fail-safe, AC/DC 24 V, 2...10 V, NEMA 4X, Terminals
Actuator fitted
F6100-150SHP+GMX24-MFT-X1
Butterfly Valve (BFV), DN 4" [100], 2-way, ANSI Class 150, Cv 451
Configurable
Valve Actuator, Non fail-safe, AC/DC 24 V, 2...10 V, MFT/programmable
Actuator fitted
F6100-150SHP+GW11
Butterfly Valve (BFV), DN 4" [100], 2-way, ANSI Class 150, Cv 451
Worm gear for butterfly valves DN 25...100
Actuator supplied separately
F6100-150SHP+HND06
Butterfly Valve (BFV), DN 4" [100], 2-way, ANSI Class 150, Cv 451
Actuator supplied separately
F6100-150SHP+JRBUP-3-T
Butterfly Valve (BFV), DN 4" [100], 2-way, ANSI Class 150, Cv 451
Rotary Actuator, AC 24...240 V / DC 24...125 V, On/Off, Floating point, 35 s, 2x SPDT, IP66/67
Actuator fitted
F6100-150SHP+JRBUP-MFT-T
Butterfly Valve (BFV), DN 4" [100], 2-way, ANSI Class 150, Cv 451
Rotary Actuator, AC 24...240 V / DC 24...125 V, BACnet MS/TP, Modbus RTU, MP-Bus, 35 s (20...120 s), 2x SPDT, IP66/67, F07 (F05 only with accessory)
Actuator fitted
F6100-150SHP+JRXUP-3-T
Butterfly Valve (BFV), DN 4" [100], 2-way, ANSI Class 150, Cv 451
Rotary Actuator, AC 24...240 V / DC 24...125 V, On/Off, Floating point, 35 s, 2x SPDT, IP66/67
Actuator fitted
F6100-150SHP+JRXUP-MFT-T
Butterfly Valve (BFV), DN 4" [100], 2-way, ANSI Class 150, Cv 451
Rotary Actuator, AC 24...240 V / DC 24...125 V, BACnet MS/TP, Modbus RTU, MP-Bus, 35 s (20...120 s), 2x SPDT, IP66/67, F07 (F05 only with accessory)
Actuator fitted
F6100-150SHP+PKRXUP-MFT-T
Butterfly Valve (BFV), DN 4" [100], 2-way, ANSI Class 150, Cv 451
Configurable
Valve Actuator, Electronic fail-safe, AC 24...240 V / DC 24...125 V, 2...10 V, 2x SPDT, Terminals, BACnet MS/TP
Modbus RTU
MP-Bus, MFT/programmable
Actuator fitted
F6100-150SHP+PRBUP-3-T
Butterfly Valve (BFV), DN 4" [100], 2-way, ANSI Class 150, Cv 451
Valve Actuator, Non fail-safe, AC 24...240 V / DC 24...125 V, On/Off, Floating point, 2x SPDT, Terminals
Actuator fitted
F6100-150SHP+PRBUP-MFT-T
Butterfly Valve (BFV), DN 4" [100], 2-way, ANSI Class 150, Cv 451
Valve Actuator, Non fail-safe, AC 24...240 V / DC 24...125 V, 2...10 V, 2x SPDT, Terminals, BACnet MS/TP
Modbus RTU
MP-Bus, MFT/programmable
Actuator fitted
Design Data : Design Data