Items in your cart / project list

Cart / Project List is empty.
item(s) in cart / project list
Quantity:
Total:

CMBV-100-MFT

VAV control unit CMV 4" [DN 100], 18 in-lb [2 Nm], AC/DC 24 V, MP-Bus, 70 s, IP00

List Price
C$731.00

Design Data : Design Data

  • Details
  • Downloads
  • Accessories
Details

Specifications

Angle of Rotation
70
Control Type
  • Modulating
  • Communicative
Degree of Protection
IP00, NEMA 1, UL Enclosure Type 1
Electrical Connection
cable
Manual Override
Disengage with magnet
Power Consumption (Holding)
1 W
Power Consumption (Running)
1.5 W
Running Time (Motor)
70 s
Torque
18 in-lb [2 Nm]
Voltage AC/DC
AC/DC 24 V
Downloads

Documents

Accessories

Tools

ZK2-GEN

Connection cable 16 ft [5 m], A: RJ11 6/4 ZTH EU, B: free wire end for connection to MP/PP terminal

List Price: C$83.00
Your Price: ...

ZTH US

Service Tool, with ZIP-USB function, for programmable and communicative Belimo actuators, VAV controller and HVAC performance devices

List Price: C$1,160.00
Your Price: ...

Gateways

UK24BAC

Gateway MP to BACnet MS/TP

List Price: C$1,562.00
Your Price: ...

UK24MOD

Gateway MP to Modbus RTU

List Price: C$1,562.00
Your Price: ...