Items in your cart / project list

Cart / Project List is empty.
item(s) in cart / project list
Quantity:
Total:

LHV-D3-MP-300

Volumetric flow controller VAV-Compact linear, 150 N [35 lbf], AC/DC 24 V, MP-Bus, 150 s, IP54

List Price
C$898.00

Design Data : Design Data

  • Details
  • Downloads
  • Accessories
Details

Specifications

Control Type
  • Modulating
  • Communicative
Degree of Protection
IP54, NEMA 2, UL Enclosure Type 2
Electrical Connection
cable
Force
150 N [35 lbf]
Manual Override
With push-button, can be locked
Power Consumption (Holding)
1.5 W
Power Consumption (Running)
2.5 W
Running Time (Motor)
150 s
Voltage AC/DC
AC/DC 24 V
Downloads

Documents

CAD/BIM/VDI

Software/Plug-ins/Apps

Accessories

Mechanical Accessories

ZPD-RE2

Differential pressure pickup device for VAV Retrofit, for round boxes up to 15.74 in [400 mm]
Multipack 18 pcs.

List Price: C$684.00
Your Price: ...

ZPD-RE2-SET

Differential pressure pickup device for VAV Retrofit, for round boxes up to 15.74 in [400 mm]

List Price: C$144.00
Your Price: ...

Electrical Accessories

SGA24

Positioner for wall mounting

List Price: C$256.00
Your Price: ...

SGF24

Positioner for front-panel mounting

List Price: C$223.00
Your Price: ...

Tools

ZIP-BT-NFC

Converter Bluetooth / NFC

List Price: C$392.00
Your Price: ...

ZK1-GEN

Connection cable 16 ft [5 m], A: RJ11 6/4 ZTH EU, B: 6-pin for connection to service socket

List Price: C$177.00
Your Price: ...

ZK2-GEN

Connection cable 16 ft [5 m], A: RJ11 6/4 ZTH EU, B: free wire end for connection to MP/PP terminal

List Price: C$83.00
Your Price: ...

Gateways

UK24BAC

Gateway MP to BACnet MS/TP

List Price: C$1,562.00
Your Price: ...

UK24MOD

Gateway MP to Modbus RTU

List Price: C$1,562.00
Your Price: ...