Specifications
- Actuator Type
- Non fail-safe
- Angle of Rotation
- 95
- Control Type
- Modulating
- Direction of Rotation (Motor)
- Reversible with built-in switch
- Electrical Connection
- cable
- Manual Override
- With push-button, can be locked
- Mechanical Interface
- Universal shaft clamp 8...26.7 mm
- Power Consumption (Holding)
- 2 W
- Power Consumption (Running)
- 13 W
- Running Time (Motor)
- 4 s / 90°
- Torque
- 70 in-lb [8 Nm]
- Voltage AC/DC
- AC/DC 24 V