2. Damper Actuators
  3. Fire & Smoke Actuators

FSAF24A-S



Learn More
Back to product category
FSAF24A-S

FSAF24A-S

Fire & Smoke Actuator, 180 in-lb [20 Nm], Spring return, AC/DC 24 V, On/Off, 2x SPST

List Price
C$1,838.00
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
Power Consumption (Running) FS
32 VA
Power Consumption (Holding) FS
5 W, 8.5 VA, end stop 47 VA, 2 A slow blow fuse *
Power Consumption For Wire Sizing
40 VA
Auxiliary Switches
2x SPST
Connection Auxilary Switch
Cable 32" [0.9 m], 4x 18 AWG appliance cable with 1/2" NPT conduit connector
Torque
180 in-lb [20 Nm]
Control Type
On/Off
Direction Of Motion Motor
selectable by ccw/cw mounting
Direction of Rotation (Fail-Safe)
Reversible with cw/ccw mounting
Angle of Rotation
95°
Running Time (Motor)
25 s / 90°
Running Time (Fail-safe)
<15 s
Degree Of Protection NEMA
NEMA 1
Enclosure Type
UL Enclosure Type 1
Ambient Temperature
32...122°F [0...50°C ]
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
AF-P

AF-P

Anti-rotation bracket, for AF / NF

List Price: C$27.00
Your Price: ...
Add to Project List
IND-AFB

IND-AFB

End stop indicator, for NFB(X) / AFB(X)

List Price: C$31.00
Your Price: ...
Add to Project List
K7-2

K7-2

Shaft clamp reversible, for central mounting, for damper shafts ø12.7 / 19.0 / 25.4 mm

List Price: C$74.00
Your Price: ...
Add to Project List
KG8

KG8

Ball joint suitable for damper crank arm KH8

List Price: C$38.00
Your Price: ...
Add to Project List
KH-AFB

KH-AFB

Actuator arm, for 3/4" shafts, clamping range ø3/8...7/8" [10...22 mm], Slot width 8.2 mm

List Price: C$70.00
Your Price: ...
Add to Project List
SH8

SH8

Push rod for KG6 & KG8 ball joints (36” L, 5/16” diameter).

List Price: C$67.00
Your Price: ...
Add to Project List
TOOL-06

TOOL-06

Wrench 0.32 in and 0.39 in [8 mm and 10 mm]

Please contact your local Belimo representative for ordering.
ZG-100

ZG-100

Mounting bracket for AF..

List Price: C$209.00
Your Price: ...
Add to Project List
ZG-101

ZG-101

Mounting bracket
for AF / NF

List Price: C$209.00
Your Price: ...
Add to Project List
ZG-102

ZG-102

Dual actuator mounting bracket.

List Price: C$206.00
Your Price: ...
Add to Project List
ZG-AFA

ZG-AFA

Mounting kit
for AF..

List Price: C$302.00
Your Price: ...
Add to Project List
ZG-AFA108

ZG-AFA108

<p>FSAF*A series crankarm adaptor kit with ZG-108</p>

List Price: C$312.00
Your Price: ...
Add to Project List
ZG-DC1

ZG-DC1

Damper clip for damper blade, 3.5” width.

List Price: C$98.00
Your Price: ...
Add to Project List
ZG-DC2

ZG-DC2

Damper clip for damper blade, 6” width.

List Price: C$112.00
Your Price: ...
Add to Project List
ZS-100

ZS-100

Weather shield, 13x8x6" [330x203x152 mm] (LxWxH)

List Price: C$385.00
Your Price: ...
Add to Project List
ZS-150

ZS-150

Weather shield, 406x213x102 mm [16x8-3/8x4"] (LxWxH)

List Price: C$428.00
Your Price: ...
Add to Project List
ZS-260

ZS-260

Explosion proof housing, 16x10x6.435" [406x254x164 mm] (LxWxH), for NK.. / GM.. / GK.. / AM.. / LF.. / AF.. / NF.. / FS..F.. Series Actuators

List Price: C$6,375.00
Your Price: ...
Add to Project List
ZS-300

ZS-300

Weather shield, 17-1/4x8-3/4x5-1/2" [438x222x140 mm] (LxWxH)

List Price: C$5,255.00
Your Price: ...
Add to Project List

Electrical accessory

BAE165 US

BAE165 US

Thermoelectric tripping device, Duct inside temperature 165°F

List Price: C$515.00
Your Price: ...
Add to Project List
S2A-F US

S2A-F US

Auxiliary switch, LF, NF..A, SF..A, BLF, BF, NF-US, AF-US

List Price: C$759.00