2. Damper Actuators
  3. Fire & Smoke Actuators

FSKN24-BAC



Learn More
Back to product category
FSKN24-BAC

FSKN24-BAC

Remote testing module for actuated life safety dampers via BACnet & Modbus

List Price
C$1,419.00
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
  • Product Videos
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Protection category
IP10
Degree Of Protection NEMA
NEMA 1
Ambient Temperature
-4...122°F [-20...50°C]
Downloads

Documentation

  • Download
  • Download
  • Download
  • Download
  • Download

System integration

Current documents

  • Download
0 item(s) selected
Download Selected Share Selected via E-Mail Add Selected to Download Folder Go to Download Folder
Product Videos

FSKN - BACnet Remote Testing Module for Fire and Smoke Dampers

Play Now Share via Email