2. Damper Actuators
  3. Fire & Smoke Actuators

FSLF120-S US



Learn More
Back to product category
FSLF120-S US

FSLF120-S US

Fire & Smoke Actuator, 30 in-lb [3.5 Nm], Spring return, AC 120 V, On/Off, 2x SPST

List Price
C$1,523.00
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
AC 120 V
Power Consumption (Running) FS
18 VA
Power Consumption (Holding) FS
4 W, 5.5 VA (50 Hz 8 VA), end stop 27 VA, 0.25 A slow blow fuse *
Auxiliary Switches
2x SPST
Connection Auxilary Switch
Cable 32" [0.9 m], 4x 18 AWG appliance cable with 1/2" NPT conduit connector
Torque
30 in-lb [3.5 Nm]
Control Type
On/Off
Direction Of Motion Motor
selectable by ccw/cw mounting
Direction of Rotation (Fail-Safe)
Reversible with cw/ccw mounting
Angle of Rotation
95°
Running Time (Motor)
15 s / 90°
Running Time (Fail-safe)
<15 s
Degree Of Protection NEMA
NEMA 1
Enclosure Type
UL Enclosure Type 1
Ambient Temperature
32...122°F [0...50°C ]
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
ZS-100

ZS-100

Weather shield, 13x8x6" [330x203x152 mm] (LxWxH)

List Price: C$385.00
Your Price: ...
Add to Project List
ZS-150

ZS-150

Weather shield, 406x213x102 mm [16x8-3/8x4"] (LxWxH)

List Price: C$428.00
Your Price: ...
Add to Project List

Electrical accessory

BAE165 US

BAE165 US

Thermoelectric tripping device, Duct inside temperature 165°F

List Price: C$515.00
Your Price: ...
Add to Project List
S2A-F US

S2A-F US

Auxiliary switch, LF, NF..A, SF..A, BLF, BF, NF-US, AF-US

List Price: C$759.00