Specifications
- Voltage AC/DC
- AC 24...240 V / DC 24...125 V
- Power Consumption (Running)
- 52 W
- Power Consumption (Holding)
- 9 W
- Power Consumption For Wire Sizing
- with 24 V 54 VA / with 240 V 68 VA
- Auxiliary Switches
- 2x SPDT
- Control Type
- MFT/Programmable
- Direction Of Motion Motor
- reversible with app
- Manual Override
- 7 mm hex crank, supplied
- Angle of Rotation
- 90
- Running Time (Motor)
- 35 s / 90°
- Running Time range (Motor)
- 30...120 s
- Running Time (Fail-safe)
- <30 s
- Protection category
- IP66/67
- Degree Of Protection NEMA
- NEMA 4X
- Enclosure Type
- UL Enclosure Type 4X