01CT-5ML

Cable temperature sensor passive, NTC10k3 (Precon), Probe length 4" [100 mm], Probe diameter 0.24" [6 mm], cable 6.5 ft [2 m], 2-wire, 1 pair shielded plenum cable, 22AWG tinned copper, green jacket, -40...300°F [-40...150°C], 300 V

List Price
C$45.00

Design Data : Design Data

  • Details
  • Downloads
  • Accessories
Details

Specifications

Application
Cable
Degree of Protection
IP67, NEMA 4X
Electrical Connection
cable
Measured Values
Temperature
Measuring Range Temperature
-40...300°F [-40...150°C]
Output Signal
NTC10k3 (Precon)
Probe Length
4" [100 mm]
Product Type
Sensor
Sensor Type
Temperature
Downloads

Documents

CAD/BIM

CAD Data 3D

Success Stories

Accessories

Sensor Accessories

A-22D-A03

Mounting flange for sensor probe 6 mm, up to max. 120°C [248°F], Plastic

List Price: C$14.00
Your Price: ...

A-22D-A05

Mounting flange for sensor probe 6 mm, up to max. 260°C, Brass

List Price: C$37.00
Your Price: ...

A-22P-A44

Syringe with thermal paste

List Price: C$10.00
Your Price: ...

A-22P-A51

Cold barrier, Plastic, L 50 mm, for thermowell A-22P-A..

List Price: C$38.00
Your Price: ...

Not Categorized

A-22P-A07

Thermowell (fabricated) Stainless steel, 4" [100 mm], 1/2" NPT, SW = 3/4"

List Price: C$47.00
Your Price: ...

A-22P-A09

Thermowell (fabricated) Stainless steel, 6" [150 mm], 1/2" NPT, SW = 3/4"

List Price: C$55.00
Your Price: ...

A-22P-A11

Thermowell (fabricated) Stainless steel, 8" [200 mm], 1/2" NPT, SW = 3/4"

List Price: C$69.00
Your Price: ...

A-22P-A13

Thermowell (fabricated) Stainless steel, 12" [300 mm], 1/2" NPT, SW = 3/4"

List Price: C$107.00
Your Price: ...

A-22P-A15

Thermowell (fabricated) Stainless steel, 18" [450 mm], 1/2" NPT, SW = 3/4"

List Price: C$144.00
Your Price: ...

A-22P-A19

Thermowell (fabricated) Brass, 4" [100 mm], 1/2" NPT, SW = 3/4"

List Price: C$39.00
Your Price: ...

A-22P-A21

Thermowell (fabricated) Brass, 6" [150 mm], 1/2" NPT, SW = 3/4"

List Price: C$46.00
Your Price: ...

A-22P-A23

Thermowell (fabricated) Brass, 8" [200 mm], 1/2" NPT, SW = 3/4"

List Price: C$55.00
Your Price: ...

A-22P-A25

Thermowell (fabricated) Brass, 12" [300 mm], 1/2" NPT, SW = 3/4"

List Price: C$84.00
Your Price: ...

A-22P-A27

Thermowell (fabricated) Brass, 18" [450 mm], 1/2" NPT, SW = 3/4"

List Price: C$102.00
Your Price: ...

A-22P-A37

Thermowell (machined) Stainless steel, 4" [100 mm], 1/2" NPT, SW = 3/4"

List Price: C$200.00
Your Price: ...

A-22P-A38

Thermowell (machined) Stainless steel, 6" [150 mm], 1/2" NPT, SW = 3/4"

List Price: C$206.00
Your Price: ...

A-22P-A39

Thermowell (machined) Stainless steel, 8" [200 mm], 1/2" NPT, SW = 3/4"

List Price: C$233.00
Your Price: ...