Specifications
- Application
-
- Duct
- Pipe
- Degree of Protection
- IP65, NEMA 4X
- Electrical Connection
- terminals
- Measured Values
- Temperature
- Measuring Range Temperature
- -60...300°F [-50...150°C]
- Mounting Type
-
- Single Point
- Immersion
- Output Signal
- NTC10k (10k2)
- Probe Length
- 8" [200 mm]
- Product Type
- Sensor
- Sensor Type
- Temperature