Items in your download folder

Download folder is empty
item(s) in download folder

!

Items in your cart / project list

Cart / Project List is empty.
item(s) in cart / project list
Quantity:
Total:

01DT-5QN

Duct/Immersion sensor Temperature passive, NTC20k, Probe length 6" [150 mm], Probe diameter 0.24" [6 mm]

Parts included: mounting clip, screws, adhesive foil, 1/2" NPT conduit adapter

List Price
C$46.00

Design Data : Design Data

  • Details
  • Downloads
  • Accessories
Details

Specifications

Application
  • Duct
  • Pipe
Degree of Protection
IP65, NEMA 4X
Electrical Connection
terminals
Measured Values
Temperature
Measuring Range Temperature
-60...300°F [-50...150°C]
Mounting Type
  • Single Point
  • Immersion
Output Signal
NTC20k
Probe Length
6" [150 mm]
Product Type
Sensor
Sensor Type
Temperature
Downloads

Documents

CAD/BIM

CAD Data 3D

Success Stories

Accessories

Sensor Accessories

A-22D-A03

Mounting flange for sensor probe 6 mm, up to max. 120°C [248°F], Plastic

List Price: C$14.00
Your Price: ...

A-22D-A05

Mounting flange for sensor probe 6 mm, up to max. 260°C, Brass

List Price: C$37.00
Your Price: ...

A-22D-A09

Mounting plate S housing

List Price: C$10.00
Your Price: ...

A-22P-A44

Syringe with thermal paste

List Price: C$10.00
Your Price: ...

A-22P-A51

Cold barrier, Plastic, L 50 mm, for thermowell A-22P-A..

List Price: C$38.00
Your Price: ...

Not Categorized

A-22P-A07

Thermowell (fabricated) Stainless steel, 4" [100 mm], 1/2" NPT, SW = 3/4"

List Price: C$47.00
Your Price: ...

A-22P-A09

Thermowell (fabricated) Stainless steel, 6" [150 mm], 1/2" NPT, SW = 3/4"

List Price: C$55.00
Your Price: ...

A-22P-A19

Thermowell (fabricated) Brass, 4" [100 mm], 1/2" NPT, SW = 3/4"

List Price: C$39.00
Your Price: ...

A-22P-A21

Thermowell (fabricated) Brass, 6" [150 mm], 1/2" NPT, SW = 3/4"

List Price: C$46.00
Your Price: ...

A-22P-A37

Thermowell (machined) Stainless steel, 4" [100 mm], 1/2" NPT, SW = 3/4"

List Price: C$200.00
Your Price: ...

A-22P-A38

Thermowell (machined) Stainless steel, 6" [150 mm], 1/2" NPT, SW = 3/4"

List Price: C$206.00
Your Price: ...